Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.933 |
| A dimension MM | 74.498 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 15691KSW-12-12XZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.074 |
| Drop dimension MM | 52.68 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.417 |
| Hose cut off factor MM | 35.992 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 3/4-14 |