Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.930 |
| A dimension MM | 74.500 |
| Angle shape | 90 Degree |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 15691KSW-12-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.940 |
| Drop dimension MM | 49.50 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.000 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 2.539 |
| Product height mm | 64.500 |
| Product length in | 3.403 |
| Product length mm | 86.450 |
| Product material | Carbon steel |
| Product width in | 1.259 |
| Product width mm | 32.000 |
| Series | Winner 2-Piece |
| Thread size 1 | 3/4-14 NPT |
