Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.673 |
| A dimension MM | 42.494 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 16011-04-03XZ |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection torque | 13-15 lb-ft(18-20 Nm) |
| End size 1 | -4 |
| End type 1 | Male ORB ISO 11926-3 |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.560 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 0.827 |
| Hose cut off factor MM | 21.006 |
| Hose size | -3 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.048 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread size 1 | 7/16-20 UNF |