Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.756 |
| A dimension MM | 70.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 16011-10-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End type 1 | Male ORB ISO 11926-3 |
| Finish plating | Zinc plating |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.241 |
| Hose cut off factor MM | 31.521 |
| Hose size | -12 |
| Inside diameter IN | 0.591 |
| Inside diameter MM | 15.011 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
