Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.720 |
| A dimension MM | 69.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 16711-10-10ZF |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | EC110 EC115 EC210EC215 |
| Construction Style | Crimp |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 2 | -6 |
| End type 1 | Male 37 degree |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.944 |
| Hex size 1 MM | 23.978 |
| Hex size 2 IN | 0.944 |
| Hex size 2 MM | 24.000 |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.000 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 2.716 |
| Product length mm | 68.986 |
| Product material | Carbon steel |
| Product width in | 0.944 |
| Product width mm | 23.977 |
| Series | Winner 2-Piece |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146191731 |
