Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.810 |
| Backup hex size MM | 46.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 16711Y-20-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| End connection hex size IN | 1.810 |
| End connection torque | 126-134 lb-ft(172-181 Nm) |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose size | -20 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | 1 5/8-12 UN |
