Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -14 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 1.380 |
| Hex size 2 MM | 35.1 |
| Hose cut off factor IN | 1.800 |
| Hose cut off factor MM | 45.720 |
| Hose size | -16 |
| Inside diameter IN | 0.720 |
| Inside diameter MM | 18.288 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075337792 |
