Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.200 |
| A dimension MM | 81.300 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H881 |
| Construction Style | Crimp |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 MM | 38.0 |
| Hex size 2 IN | 1.625 |
| Hex size 2 MM | 41.0 |
| Hose cut off factor IN | 1.930 |
| Hose cut off factor MM | 49.100 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 1.941 |
| Product height mm | 49.300 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789327178 |