Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.1 |
| Hex size 2 IN | 1.500 |
| Hex size 2 MM | 38.1 |
| Hose cut off factor IN | 1.930 |
| Hose cut off factor MM | 49.022 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075334326 |
