Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 2.810 |
| Drop dimension MM | 71.37 |
| End size 1 | -16 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 40.894 |
| Hose cut off factor IN | 3.300 |
| Hose cut off factor MM | 83.820 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | G 1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789293886 |
![Hose Fittings 1A6BFB6 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213304%2FID432872209470-0101_preview.jpg&w=1920&q=75)