Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.140 |
| A dimension MM | 105.200 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.940 |
| Backup hex size MM | 23.876 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185263-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FC234FC300FC321FC350 |
| Construction Style | Reusable |
| Drop dimension IN | 3.730 |
| Drop dimension MM | 94.74 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End size 2 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.402 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.732 |
| Product height in | 3.728 |
| Product height mm | 94.691 |
| Product length in | 4.140 |
| Product length mm | 105.156 |
| Product material | Carbon steel |
| Product width in | 1.252 |
| Product width mm | 31.801 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 1/16-12 UN |
