Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.350 |
| A dimension MM | 59.700 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.690 |
| Backup hex size MM | 17.526 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185263-4S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | FC234FC300FC321FC350 |
| Construction Style | Reusable |
| Drop dimension IN | 1.800 |
| Drop dimension MM | 45.72 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.660 |
| Hose cut off factor MM | 16.764 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 2.350 |
| Product length mm | 59.690 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Series | 100R5 Reusable |
| Thread size 1 | 7/16-20 UNF |
