Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.190 |
| A dimension MM | 81.020 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185264-10-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.24 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 19.050 |
| Hose cut off factor IN | 0.660 |
| Hose cut off factor MM | 16.764 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 1.610 |
| Product height mm | 40.894 |
| Product length in | 3.690 |
| Product length mm | 93.726 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 100R5 Reusable |
| Thread size 1 | 7/8-14 UNF |
