Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.710 |
| A dimension MM | 68.830 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185264-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.59 |
| End connection torque | 18-20 lb-ft(24-28 Nm) |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.620 |
| Hex size 1 MM | 15.748 |
| Hex size 2 IN | 0.690 |
| Hex size 2 MM | 15.870 |
| Hose cut off factor IN | 0.780 |
| Hose cut off factor MM | 19.812 |
| Hose size | -6 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 3.050 |
| Product length mm | 77.470 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Series | 100R5 Reusable |
