Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.070 |
| A dimension MM | 77.970 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185264-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.080 |
| Drop dimension MM | 27.43 |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 17.460 |
| Hose cut off factor IN | 1.980 |
| Hose cut off factor MM | 50.470 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 1.430 |
| Product height mm | 36.322 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Series | 100R5 Reusable |
| Thread size 1 | 3/4-16 UNF |
