Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.530 |
| A dimension MM | 89.660 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185287-10S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 16 |
| End connection torque | 54-67 lb-ft(73-91 Nm) |
| End size 1 | -10 |
| End size 2 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 0.930 |
| Hex size 2 MM | 23.622 |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.068 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 7/8-14 UNF |
