Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.180 |
| A dimension MM | 106.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185287-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 20 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End size 2 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hex size 2 IN | 0.940 |
| Hex size 2 MM | 23.876 |
| Hose cut off factor IN | 1.670 |
| Hose cut off factor MM | 42.418 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 1 1/16-12 UN |
