Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.280 |
| A dimension MM | 134.110 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 186109-24-32S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.750 |
| Drop dimension MM | 69.80 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.730 |
| Hose cut off factor MM | 69.342 |
| Hose size | -32 |
| Inside diameter IN | 1.310 |
| Inside diameter MM | 33.274 |
| Product height in | 2.812 |
| Product height mm | 71.425 |
| Product length in | 5.280 |
| Product length mm | 134.112 |
| Product material | Carbon steel |
| Product width in | 2.380 |
| Product width mm | 60.452 |
