Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.780 |
| A dimension MM | 146.810 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 186109-32-32S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 84.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.230 |
| Hose cut off factor MM | 82.042 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product height in | 3.231 |
| Product height mm | 82.067 |
| Product length in | 5.780 |
| Product length mm | 146.812 |
| Product material | Carbon steel |
| Product width in | 2.810 |
| Product width mm | 71.374 |
