Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.840 |
| A dimension MM | 122.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Compatible hoses | 27662781FC1951 |
| Construction Style | Reusable |
| Drop dimension IN | 2.390 |
| Drop dimension MM | 60.71 |
| End connection hex size IN | 1.750 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hex size 2 IN | 1.750 |
| Hex size 2 MM | 32.000 |
| Hose cut off factor IN | 2.790 |
| Hose cut off factor MM | 70.866 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 3.860 |
| Product height mm | 98.044 |
| Product length in | 5.590 |
| Product length mm | 141.986 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Reusable socket hex IN | 1.614 |
| Reusable socket hex MM | 41.000 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122995 |
