Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.350 |
| A dimension MM | 59.690 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A10ADB6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.480 |
| Drop dimension MM | 37.6 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -10 |
| End Type 1 | Female globeseal 60 swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.290 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.480 |
| Product height mm | 37.592 |
| Product length in | 2.350 |
| Product length mm | 59.690 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |
| Series | 1A/Z Series |
| Thread size 1 | M18x1.5 |
