Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.220 |
A dimension MM | 56.400 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End size 1 | -10 |
End Type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.188 |
Hex size 1 MM | 30.0 |
Hex size 2 IN | 0.000 |
Hose cut off factor IN | 1.050 |
Hose cut off factor MM | 26.700 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 1.180 |
Product height mm | 29.972 |
Product length in | 2.710 |
Product length mm | 68.834 |
Product material | Carbon steel |
Product width in | 1.180 |
Product width mm | 29.972 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 5/8 |
Working pressure max bar | 350 |
Working pressure max psi | 5100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146123183 |