Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.950 |
A dimension MM | 100.400 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
Drop dimension IN | 1.080 |
Drop dimension MM | 27.40 |
End size 1 | -10 |
End type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.060 |
Hex size 1 MM | 26.924 |
Hose cut off factor IN | 2.800 |
Hose cut off factor MM | 71.000 |
Hose size | -10 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.800 |
Product height in | 2.660 |
Product height mm | 67.564 |
Product length in | 4.880 |
Product length mm | 12.395 |
Product material | Carbon steel |
Product width in | 1.390 |
Product width mm | 35.306 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 5/8 |
Working pressure max bar | 350 |
Working pressure max psi | 5100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146123190 |