Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.570 |
| A dimension MM | 90.678 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A10BFB10C |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.220 |
| Drop dimension MM | 56.39 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End type 1 | Female BSPP swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.410 |
| Hose cut off factor MM | 61.214 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 2.618 |
| Product height mm | 66.497 |
| Product length in | 3.570 |
| Product length mm | 90.678 |
| Product material | 316 Stainless steel |
| Product width in | 1.386 |
| Series | 1A/Z Series |
