Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.413 |
A dimension MM | 86.700 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End Type 1 | Banjo DIN 7642 Form B, L.D. |
End size 1 | -10 |
Finish plating | Zinc plating |
Hose cut off factor IN | 2.240 |
Hose cut off factor MM | 57.000 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 0.630 |
Product height mm | 16.002 |
Product length in | 3.410 |
Product length mm | 86.614 |
Product material | Carbon steel |
Product width in | 0.630 |
Product width mm | 16.002 mm |
Series | 1A/Z Series |
Thread sealant | No |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |