Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 46.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A10DLB4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.000 |
| Hose size | -4 |
| Inside diameter IN | 1.200 |
| Inside diameter MM | 30.600 |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Series | 1A/Z Series |
![Hose Fittings 1A8DLB6 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213312%2FID432872233478-0101_preview.jpg&w=1920&q=75)