Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 2661 (Size dependent)FC310 FC510 FC579 FC611FC619 (Size dependent) FC639 FC693 FC735FC839B FC849FC849B GH120GH194 GH195GH663 GH681 GH781 GH793 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 26.988 |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 26.900 |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.496 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | 316 Stainless steel |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M22x1.5 |
