Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.510 |
| A dimension MM | 63.100 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 26.900 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A10DSB6C |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 2661 (Size dependent)FC310 FC510 FC579 FC611FC619 (Size dependent) FC639 FC693 FC735FC839B FC849FC849B GH120GH194 GH195GH663 GH681 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 42.00 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -10 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.608 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 2.510 |
| Product length mm | 63.754 |
| Product material | 316 Stainless steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M22x1.5 |
![Hose Fittings 1A10DSB6 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213328%2FID432872282494-0101_preview.jpg&w=1920&q=75)