Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.860 |
A dimension MM | 72.700 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
Drop dimension IN | 0.630 |
Drop dimension MM | 16.00 |
End connection torque | 57-62 lb-ft(77-85 Nm) |
End size 1 | -10 |
End Type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.060 |
Hex size 1 MM | 26.924 |
Hose cut off factor IN | 1.860 |
Hose cut off factor MM | 47.244 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.652 |
Product height in | 2.260 |
Product height mm | 57.404 |
Product length in | 4.040 |
Product length mm | 102.616 |
Product material | Carbon steel |
Product width in | 1.220 |
Product width mm | 30.988 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Working pressure max bar | 350 |
Working pressure max psi | 5100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146168047 |