Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.510 |
A dimension MM | 63.800 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End connection torque | 46-50 lb-ft(62-68 Nm) |
End size 1 | -10 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.180 |
Hex size 1 MM | 30.000 |
Hex size 2 IN | 0.875 |
Hex size 2 MM | 22.000 |
Hose cut off factor IN | 1.470 |
Hose cut off factor MM | 37.300 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 1.360 |
Product height mm | 34.544 |
Product length in | 3.130 |
Product length mm | 79.502 |
Product material | Carbon steel |
Product width in | 1.180 |
Product width mm | 29.972 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1-14 UNS |
Working pressure max bar | 552 |
Working pressure max psi | 8100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146168078 |
Proposition 65 | Cancer and Reproductive Harm |