Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.840 |
A dimension MM | 72.200 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
End size 1 | -10 |
End Type 1 | JIS Kawasaki, Komatsu swivel |
Finish plating | Dura-Kote |
Hex size 2 MM | 30.000 |
Hose cut off factor IN | 1.810 |
Hose cut off factor MM | 46.000 |
Hose size | -10 |
Inside diameter IN | 0.490 |
Inside diameter MM | 12.400 |
Product height in | 1.390 |
Product height mm | 35.306 |
Product length in | 2.970 |
Product length mm | 75.438 |
Product material | Carbon steel |
Product width in | 1.390 |
Product width mm | 35.306 mm |
Series | 1A/Z Series |
Thread size 1 | M24x1.5 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146123329 |