Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.900 |
A dimension MM | 73.600 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
End Type 1 | JIS Kawasaki, Komatsu swivel |
End size 1 | -10 |
Finish plating | Dura-Kote |
Hex size 2 MM | 30.000 |
Hose cut off factor IN | 1.826 |
Hose cut off factor MM | 46.400 |
Hose size | -12 |
Inside diameter IN | 0.490 |
Inside diameter MM | 12.400 |
Product height in | 1.260 |
Product height mm | 32.004 |
Product length in | 3.010 |
Product length mm | 76.454 |
Product material | Carbon steel |
Product width in | 1.260 |
Product width mm | 32.004 mm |
Series | 1A/Z Series |
Thread size 1 | M24x1.5 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146123336 |
Proposition 65 | Cancer and Reproductive Harm |