Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.580 |
| A dimension MM | 90.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A10KS10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Split flange Komatsu |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.550 |
| Hose cut off factor MM | 64.800 |
| Hose size | -10 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.500 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 3.710 |
| Product length mm | 94.234 |
| Product material | Carbon steel |
| Product width in | 1.390 |
| Product width mm | 35.306 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123343 |
