Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.260 |
| A dimension MM | 82.800 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A10KSA10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.860 |
| Drop dimension MM | 21.9 |
| End size 1 | -10 |
| End Type 1 | Split flange Komatsu |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.700 |
| Hose size | -10 |
| Inside diameter IN | 1.450 |
| Inside diameter MM | 11.500 |
| Product height in | 3.080 |
| Product height mm | 78.232 |
| Product length in | 4.920 |
| Product length mm | 124.968 |
| Product material | Carbon steel |
| Product width in | 1.350 |
| Product width mm | 34.290 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123350 |
| Proposition 65 | Cancer and Reproductive Harm |
