Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.250 |
| A dimension MM | 57.150 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A10LM5BA |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.310 |
| Hose cut off factor MM | 33.274 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product height in | 0.969 |
| Product height mm | 24.613 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product material | 1.4571 Stainless steel |
| Product width in | 0.969 |
| Product width mm | 24.613 |
| Series | 1A/Z Series |
