Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.649 |
| A dimension MM | 41.900 |
| Angle shape | Straight |
| Backup hex size IN | 0.930 |
| Backup hex size MM | 24.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A10LS10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 313037403E80 3R80D1600D2800WD2900W FC619 FC693 FC735 GH195GH663 GH781 GH793 |
| Construction Style | Crimp |
| End connection hex size IN | 0.930 |
| End size 1 | -10 |
| End Type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.637 |
| Hose cut off factor MM | 16.180 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.386 |
| Product length in | 1.793 |
| Product length mm | 45.542 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Series | 1A/Z Series |
| Thread sealant | No |
