Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.480 |
A dimension MM | 63.100 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Male BSPP 60 degree cone |
Finish plating | Zinc nickel |
Hex size 1 IN | 1.260 |
Hex size 1 MM | 32.000 |
Hex size 2 MM | 32.000 |
Hose cut off factor IN | 1.300 |
Hose cut off factor MM | 32.900 |
Hose size | -12 |
Inside diameter IN | 0.610 |
Inside diameter MM | 15.500 |
Product height in | 1.563 |
Product height mm | 39.700 |
Product length in | 2.484 |
Product length mm | 63.100 |
Product material | Carbon steel |
Product width in | 1.563 |
Product width mm | 39.700 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 3/4 |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |