Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.990 |
A dimension MM | 50.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | 24 deg. tube port light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.945 |
Hex size 1 MM | 24.000 |
Hex size 2 MM | 24.000 |
Hose cut off factor IN | 0.990 |
Hose cut off factor MM | 25.200 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.067 |
Product height mm | 27.100 |
Product length in | 1.988 |
Product length mm | 50.500 |
Product material | Carbon steel |
Product width in | 1.067 |
Product width mm | 27.100 mm |
SERIES | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M22X1.5 |
Working pressure max bar | 160 |
Working pressure max psi | 2300 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |