Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.450 |
A dimension MM | 87.700 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
Drop dimension IN | 0.920 |
Drop dimension MM | 23.40 |
End connection torque | 43-48 lb-ft(59-64 Nm) |
End size 1 | -12 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.000 |
Hose cut off factor IN | 2.300 |
Hose cut off factor MM | 58.300 |
Hose size | -10 |
Inside diameter IN | 0.390 |
Inside diameter MM | 10.000 |
Product height in | 2.145 |
Product height mm | 54.500 |
Product length in | 3.984 |
Product length mm | 101.200 |
Product material | Carbon steel |
Product width in | 1.386 |
Product width mm | 35.200 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M22x1.5 |
Tube OD 1 IN | 0.590 |
Tube OD 1 MM | 15.000 |
Working pressure max bar | 215 |
Working pressure max psi | 3125 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |