Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.460 |
A dimension MM | 62.400 |
Angle shape | Straight |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | 24 deg. DKO swivel heavy duty |
Hose cut off factor IN | 1.290 |
Hose cut off factor MM | 32.766 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.652 |
Product height in | 1.180 |
Product height mm | 29.972 |
Product length in | 2.460 |
Product length mm | 62.484 |
Product material | 316 Stainless steel |
Product width in | 1.180 |
Product width mm | 29.972 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M24x1.5 |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |