Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.410 |
A dimension MM | 86.700 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
Drop dimension IN | 0.940 |
Drop dimension MM | 24.00 |
End connection torque | 18-20 lb-ft(24-27 Nm) |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.180 |
Hex size 1 MM | 29.972 |
Hose cut off factor IN | 2.240 |
Hose cut off factor MM | 57.000 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 2.510 |
Product height mm | 63.754 |
Product length in | 4.960 |
Product length mm | 125.980 |
Product material | Carbon steel |
Product width in | 1.180 |
Product width mm | 29.972 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M24x1.5 |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146123497 |