Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.150 |
| A dimension MM | 79.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.980 |
| Drop dimension MM | 50.2 |
| End size 1 | -12 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.0 |
| Hose cut off factor IN | 1.990 |
| Hose cut off factor MM | 50.500 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 2.669 |
| Product height mm | 67.800 |
| Product length in | 3.736 |
| Product length mm | 94.900 |
| Product material | Carbon steel |
| Product width in | 1.364 |
| Product width mm | 34.640 mm |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |
| Tube OD 1 IN | 0.629 |
| Tube OD 1 MM | 16.000 |
| Working pressure max BAR | 330 |
| Working pressure max PSI | 4800 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
