Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.059 |
| A dimension MM | 77.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A12DSB8C |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.783 |
| Drop dimension MM | 45.3 |
| End connection hex size IN | 1.172 |
| End connection hex size MM | 29.766 |
| End size 1 | -12 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.890 |
| Hose cut off factor MM | 48.006 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.780 |
| Product height mm | 45.212 |
| Product length in | 3.060 |
| Product length mm | 77.724 |
| Product material | 316 Stainless steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M24x1.5 |
