Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.280 |
| A dimension MM | 57.912 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A12EK8AH |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | 24 deg. tube port heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.110 |
| Hose cut off factor MM | 28.194 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | M24x1.5 |
| Working pressure max bar | 400 |
| Working pressure max psi | 5800 |
![Hose Fittings 1AXXDKXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213456%2FID432872667622-0101_preview.jpg&w=1920&q=75)