Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.309 |
| A dimension MM | 84.049 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A12FH12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.126 |
| Hose cut off factor MM | 54.000 |
| Hose size | -12 |
| Inside diameter IN | 0.614 |
| Inside diameter MM | 15.596 |
| Product height in | 1.626 |
| Product height mm | 41.300 |
| Product length in | 3.346 |
| Product length mm | 84.988 |
| Product material | Carbon steel |
| Product width in | 1.626 |
| Product width mm | 41.300 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A20FH20 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213362%2FID432872371524-0101_preview.jpg&w=1920&q=75)