Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.500 |
A dimension MM | 89.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible hoses | GH663 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Split flange code 62 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.150 |
Hose cut off factor MM | 54.600 |
Hose size | -16 |
Inside diameter IN | 0.820 |
Inside diameter MM | 20.700 |
Product height in | 1.630 |
Product height mm | 41.402 |
Product length in | 3.500 |
Product length mm | 88.900 |
Product material | Carbon steel |
Product width in | 1.630 |
Product width mm | 41.402 mm |
Series | 1A/Z Series |
Thread sealant | No |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |