Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.190 |
| A dimension MM | 106.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A12FHB16.068 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.677 |
| Drop dimension MM | 68.0 |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.838 |
| Hose cut off factor MM | 72.100 |
| Hose size | -16 |
| Inside diameter IN | 0.814 |
| Inside diameter MM | 20.700 |
| Product height in | 3.648 |
| Product height mm | 92.650 |
| Product length in | 5.005 |
| Product length mm | 127.140 |
| Product material | Carbon steel |
| Product width in | 1.941 |
| Product width mm | 49.300 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
