Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.180 |
A dimension MM | 80.900 |
Angle shape | 90 Degree |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
Drop dimension IN | 1.820 |
Drop dimension MM | 46.20 |
End connection torque | 79-87 lb-ft(108-119 Nm) |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.260 |
Hex size 1 MM | 32.000 |
Hose cut off factor IN | 2.157 |
Hose cut off factor MM | 54.800 |
Hose size | -10 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.800 |
Product height in | 3.090 |
Product height mm | 78.486 |
Product length in | 3.800 |
Product length mm | 96.520 |
Product material | Carbon steel |
Product width in | 1.260 |
Product width mm | 32.004 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Working pressure max BAR | 330 |
Working pressure max PSI | 4800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146168214 |
Proposition 65 | Cancer and Reproductive Harm |