Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.420 |
A dimension MM | 86.900 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
Drop dimension IN | 3.700 |
Drop dimension MM | 94.70 |
End connection torque | 79-87 lb-ft(108-119 Nm) |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.250 |
Hex size 1 MM | 31.750 |
Hex size 2 IN | 1.460 |
Hex size 2 MM | 37.084 |
Hose cut off factor IN | 2.170 |
Hose cut off factor MM | 55.200 |
Hose size | -12 |
Inside diameter IN | 0.580 |
Inside diameter MM | 14.800 |
Product height in | 5.081 |
Product height mm | 129.286 |
Product length in | 3.840 |
Product length mm | 97.536 |
Product material | Carbon steel |
Product width in | 1.450 |
Product width mm | 36.830 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |