Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.130 |
A dimension MM | 79.400 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Compatible tube OD IN | 0.50 |
Compatible tube OD MM | 12.700 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.100 |
Hose cut off factor MM | 53.300 |
Hose size | -10 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.800 |
Product height in | 1.500 |
Product height mm | 38.100 |
Product length in | 3.260 |
Product length mm | 82.804 |
Product material | Carbon Steel |
Product width in | 1.500 |
Product width mm | 38.100 mm |
Series | 1A/Z Series |
Thread sealant | No |
Tube OD 1 IN | 0.500 |
Tube OD 1 MM | 12.700 |
Working pressure max bar | 345 |
Working pressure max psi | 5000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146123534 |